IESNA:LM-63-2002
[TEST]P957174
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52675
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8216.3 7714.1 7278.3 6762.7 6247.1 5927.7 5814.6 5831.3 5927.7 6050.8
6626.3 8412.6 11313.3 14220.6 17161.2 19413.2 21402.4 22965.9 24565.9 25593.8
25670.3 24396.2 18704.7 16296.3 13558.6 9214.3 5708.2 4510.7 3030.4 1596.7
798.3 605.4 385.9 226.2 89.8 0 0
8216.3 7783.9 7348.1 6835.9 6313.6 5990.9 5871.2 5861.2 5944.4 6057.5
6499.9 8050 10837.6 14104.2 16925 19270.2 21335.9 23122.2 24619.1 25806.7
26072.8 25021.6 19523 16708.8 14100.9 9803.1 6077.4 4680.3 3133.5 1676.5
931.4 731.8 499 326 212.9 49.9 0
8216.3 7773.9 7364.8 6879.1 6370.2 6054.2 5921.1 5894.5 5947.7 6050.8
6340.2 7477.9 9866.3 12983.2 16006.9 18701.3 21143 23232 25061.5 26585
27143.9 26681.5 24941.8 19609.5 16446 12134.9 7614.3 5482 3988.4 2331.8
1570.1 1297.3 1134.3 944.7 648.7 113.1 0
8216.3 7820.5 7428 7005.5 6549.8 6210.5 6060.8 6000.9 6020.9 6100.7
6243.8 6835.9 8419.3 10980.6 14027.7 17071.4 20068.5 22932.6 25494 27346.8
28471.1 28624.2 27792.5 26348.9 23987.1 19928.8 16273 12494.2 8376 3878.6
1969.3 1297.3 981.3 648.7 256.1 0 0
8216.3 7837.1 7507.8 7151.9 6782.6 6499.9 6330.2 6263.7 6253.7 6316.9
6423.4 6642.9 7348.1 8934.9 11379.8 14280.5 17523.8 20866.9 24186.7 26977.6
29010 30107.8 30151 29349.3 28261.6 26774.7 24695.6 21113 15707.5 9487.1
4051.6 1410.4 588.8 329.3 129.7 10 0
8216.3 7903.7 7610.9 7364.8 7098.7 6885.8 6769.3 6716.1 6709.5 6759.4
6855.8 6995.5 7288.3 7940.3 9267.5 11316.6 13997.7 17058.1 20258.1 23431.6
26452 29010 30949.4 31731.1 31807.6 31771 31810.9 30912.8 26768 19027.3
10611.4 3572.6 908.1 336 83.2 6.7 0
8216.3 7970.2 7747.3 7587.6 7461.2 7378.1 7361.4 7391.4 7451.3 7531.1
7650.9 7817.2 8033.4 8392.7 8991.4 10016 11609.3 13751.6 16166.6 18761.2
21582.1 24499.4 27340.1 29908.2 32176.8 34036.3 35982.3 37924.9 37888.3 31937.3
19832.3 8399.3 2188.8 618.7 186.3 13.3 0
8216.3 8060 7926.9 7850.4 7840.5 7887 7983.5 8149.8 8309.5 8502.4
8761.9 9024.7 9287.5 9643.4 10109.1 10830.9 11948.6 13518.7 15358.3 17530.4
20005.3 22480.2 25058.2 27513.1 30679.9 33939.8 37898.3 41620.6 43490.1 41254.7
32526.1 17740 4969.7 1057.8 226.2 16.6 0
8216.3 8159.8 8113.2 8159.8 8256.3 8415.9 8618.8 8858.4 9084.6 9337.4
9613.5 9892.9 10188.9 10581.5 11097.1 11845.5 12883.4 14330.4 16130 18215.7
20733.8 23414.9 26402.1 29652 33174.8 37090 41221.5 45110.1 47112.6 45120.1
35513.3 16362.8 3476.1 901.5 186.3 16.6 0
8216.3 8156.5 8143.2 8203 8319.5 8505.8 8738.6 8964.8 9227.6 9470.4
9743.2 10009.3 10315.3 10681.3 11210.2 11971.9 13033.1 14483.4 16319.6 18571.6
21126.3 23927.2 26980.9 30370.6 33983.1 37958.2 42103 45808.6 47461.9 44594.5
33477.5 13625.2 2644.5 701.9 139.7 13.3 0
8216.3 8223 8276.2 8459.2 8682.1 8984.8 9350.7 9716.6 10079.2 10445.1
10801 11183.5 11592.7 12144.9 12949.9 13981.1 15245.2 16855.2 18784.5 20946.7
23255.3 25650.3 28238.3 30683.2 32925.3 34824.7 36295 36744 35107.4 30008
19253.5 5651.7 1027.9 316 79.8 26.6 0
8216.3 8252.9 8352.7 8552.3 8838.4 9197.7 9593.5 10009.3 10418.5 10791
11153.6 11506.2 11882.1 12341.2 12890 13635.1 14626.4 15833.9 17187.8 18588.2
20005.3 21432.4 22816.2 23910.6 24482.7 24489.4 23967.1 22782.9 20347.9 16901.7
10967.3 3682.4 821.6 269.4 103.1 39.9 0
8216.3 8259.6 8382.7 8582.3 8878.3 9214.3 9570.2 9912.8 10202.2 10421.8
10548.2 10628 10654.6 10694.6 10774.4 10904.1 11250.1 11985.2 12916.6 13828.1
14423.5 14696.3 14643.1 13901.3 12271.3 10115.8 7724 5062.9 2947.2 1590
851.6 375.9 156.3 63.2 23.3 3.3 0
8216.3 8279.6 8352.7 8492.4 8595.6 8652.1 8658.8 8525.7 8282.9 7867.1
7281.6 6549.8 5718.2 4879.9 4071.6 3316.5 2641.2 2185.5 2025.8 2005.9
2025.8 2012.5 1809.6 1433.7 1024.5 685.3 455.7 346 286.1 232.9
179.6 113.1 46.6 20 6.7 0 0
8216.3 8282.9 8266.2 8153.1 7910.3 7541.1 7038.8 6313.6 5365.6 4264.5
3236.6 2395 1786.3 1463.6 1347.2 1323.9 1307.3 1287.3 1254.1 1217.5
1160.9 1037.9 854.9 665.3 512.3 405.8 322.7 252.8 196.3 146.4
96.5 46.6 20 6.7 0 0 0
8216.3 8236.3 8060 7634.2 6992.2 6157.3 5019.6 3772.2 2707.7 1965.9
1573.4 1403.8 1300.6 1214.2 1137.6 1074.4 1041.2 1004.6 971.3 938.1
884.8 791.7 671.9 545.5 429.1 342.6 276.1 212.9 159.7 109.8
56.5 26.6 10 0 0 0 0
8216.3 8176.4 7770.6 7058.7 6067.5 4836.7 3419.6 2338.5 1746.4 1543.5
1443.7 1350.5 1234.1 1094.4 951.4 831.6 741.8 701.9 728.5 768.4
768.4 721.8 638.7 532.2 419.1 332.6 259.5 202.9 149.7 99.8
63.2 26.6 10 0 0 0 0
8216.3 8153.1 7551.1 6539.8 5189.3 3592.6 2345.2 1739.7 1580.1 1493.6
1403.8 1277.4 1127.7 968 815 685.3 578.8 525.6 502.3 495.6
499 499 485.7 442.4 389.2 332.6 279.4 222.9 179.6 143
106.4 63.2 13.3 0 0 0 0
8216.3 8143.2 7371.4 6173.9 4570.6 2930.6 1926 1639.9 1550.1 1467
1353.9 1207.5 1047.8 884.8 745.1 628.7 555.5 515.6 489 465.7
442.4 422.5 405.8 385.9 359.3 322.7 276.1 232.9 199.6 163
119.8 73.2 13.3 0 0 0 0
8216.3 8103.2 7208.4 5844.6 4088.2 2501.5 1753 1610 1533.5 1437
1314 1177.6 1031.2 871.5 731.8 628.7 565.5 532.2 508.9 489
462.4 442.4 419.1 395.8 365.9 316 252.8 216.2 179.6 143
99.8 46.6 6.7 0 0 0 0
8216.3 8099.9 7158.5 5721.5 3892 2341.8 1699.8 1596.7 1526.8 1423.7
1297.3 1170.9 1034.5 884.8 741.8 632 572.2 538.9 512.3 492.3
472.4 449.1 422.5 392.5 349.3 282.7 206.2 173 139.7 103.1
66.5 23.3 0 0 0 0 0
8216.3 8106.6 7128.6 5671.6 3808.8 2291.9 1699.8 1593.4 1520.2 1420.4
1290.7 1164.3 1034.5 881.5 738.5 628.7 572.2 538.9 515.6 495.6
475.7 449.1 422.5 392.5 346 272.8 199.6 169.6 133.1 99.8
59.9 20 0 0 0 0 0
